Add images and videos to help customers visualize the product.
ASCO™ EVL8316G304DC24/DCK
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) | 4 |
| Valve Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/2 |
| Valve Actuation | Solenoid |
| Voltage | 24DC |
| Product Weight | 0.00 lbs |
| Kit Number | 316966 |
| Coil Class | F |
| Coil Number | 274714-902-K |
| Min to Max Ambient Temperature | -20 - 140 °F |
| Orifice Size | 5/8 in |
| Watt Rating | 1.4 W |
| Item Status | Active |
| Carton Note | 1/2 X 5/8 3NC BRASS 1.4/F DC |
