Add images and videos to help customers visualize the product.
ASCO™ EVMF8314G301DC24/DCD
Part Number:
Specifications
| Body Material | Stainless Steel |
| Flow (Cv) | 0.08 |
| Valve Function | 3 way - 3/2 Universal |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage | 24DC |
| Product Weight | 1.87 lbs |
| Kit Number | 316816 |
| Coil Class | F |
| Coil Number | 276007-006-D |
| Min to Max Ambient Temperature | -40 - 140 deg;F |
| Min to Max Fluid Temperature | -40 - 140 °F |
| Orifice Size | 1/16 in |
| Watt Rating | 1.7 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 1/16 3U ST.ST. 1.7/F DC |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
