Add images and videos to help customers visualize the product.
ASCO™ EVMF8344G370DC24/DCD
Part Number:
Specifications
| Body Material | Brass |
| Valve Function | 4 way |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid: Direct Acting |
| Voltage | 24DC |
| Product Weight | 0.00 lbs |
| Kit Number | 316841 |
| Coil Class | F |
| Coil Number | 276007-006-D |
| Watt Rating | 1.7 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 1/4 4W BRASS 1.7/F DC |
