Part Number:
Specifications
| Body Material | Light Alloy |
| Flow (Cv) / Flow (Kv) | 89.02 / 77.00 |
| Function | 2/2 Normally Closed |
| Pipe/Port Type & Size | G 2 (ISO 228/1) |
| Product Type | Solenoid Valve |
| Valve Actuation | Solenoid - Pilot Operated |
| Media | Air, Inert Gas |
| Min to Max Operating Pressure (Air) | 0 - 8 bar |
| Product Weight | 2.60 kg |
| Min to Max Ambient Temperature | -20 - 85 °C |
| Min to Max Fluid Temperature | -20 - 85 °C |
| Orifice Size | 66 mm |
| Mounting Brackets | OPTIONAL |
