Add images and videos to help customers visualize the product.
Part Number:
Specifications
| Body Material | Light Alloy |
| Function | Double Acting;#Single Rod |
| Product Type | Cylinders & Actuators |
| Media | Air, Inert Gas |
| Min to Max Operating Pressure (Air) | 1 - 10 bar |
| Product Weight | 0.75 kg |
| Operating Environment | Outdoor; Indoor |
| Bore Size | 100 mm |
| Stroke Length | 10 mm |
| Bore Size | 100 mm |
| Stroke Length | 10 mm |
