ASCO™ HB8263H206LTAC120/60,110/50D
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) / Flow (Kv) | 0.73 / 0.63 |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 3/8 |
| Media | Cryo Fluid |
| Product Weight | 1.35 lbs |
| Kit Number | 325037-LT |
| Coil Number | 238810-132-D |
| Orifice Size | 7/32 in |
| Voltage & Frequency | 110, 120 Volts AC with 50/60 Hz |
| Watt Rating | 17.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/8 X 7/32 2NC BRASS 17.1/H AC |
| Seating Elastomer | LT NBR |
| Watt Rating | 17.1 W |
| Coil Number | 238810-132-D |
| Kit Number | 325037-LT |
| Product Weight | 1.35 lb |
