Add images and videos to help customers visualize the product.
ASCO™ HC8327G041VDC250/DCD
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) | 0.49 |
| Valve Function | 3 way - 3/2 Universal |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage | 250DC |
| Product Weight | 0.00 lbs |
| Kit Number | 123669-V |
| Coil Class | HC |
| Coil Number | 238910-356-D |
| Orifice Size | 1/4 in |
| Watt Rating | 24.6 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 1/4 3U BRASS 24.6/H DC |
