Add images and videos to help customers visualize the product.
ASCO™ HC8327G042DC125/DCD
Part Number:
Specifications
| Body Material | Stainless Steel |
| Flow (Cv) | 0.49 |
| Valve Function | 3 way - 3/2 Universal |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage | 125DC |
| Product Weight | 2.25 lbs |
| Kit Number | 123670 |
| Coil Class | HC |
| Coil Number | 238910-335-D |
| Orifice Size | 1/4 in |
| Watt Rating | 24.6 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 1/4 3U S.S. 24.6/H DC |
