Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) / Flow (Kv) | 0.09 / 0.08 |
| Function | 4 way |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Product Weight | 2.14 lbs |
| Kit Number | 314455 |
| Coil Class | HC |
| Coil Number | 238910-335-D |
| Min to Max Ambient Temperature | 32 - 104 °F |
| Orifice Size | 1/16 in |
| Voltage | 125 Volts DC |
| Watt Rating | 24.6 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 1/16 4W BRASS 24.6/H DC |
| Seating Elastomer | NBR |
| Mounting Direction | Any |
| Voltage | 125DC |
