Part Number:
Specifications
| Body Material | Aluminum |
| Flow (Cv) / Flow (Kv) | 55.00 / 47.57 |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 2 |
| Valve Actuation | Solenoid - Direct Acting |
| Media | Vacuum |
| Kit Number | 302353-VM |
| Coil Class | H |
| Coil Number | 272810-032-D |
| Orifice Size | 2-3/32 in |
| Voltage & Frequency | 120 Volts AC with 60 Hz |
| Watt Rating | 16.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 2 X 2-3/32 2NC AL 16.1/H AC |
| Holding Current (VA) | 27 |
| Mounting Direction | Vertical And Upright |
