Part Number:
Specifications
| Body Material | Brass |
| Function | 3 way - 3/2 Universal |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Product Weight | 3.35 lbs |
| Kit Number | 316816-V |
| Coil Class | F |
| Coil Number | 238714-902-D |
| Voltage | 24 Volts DC |
| Watt Rating | 1.4 W |
| Item Status | Active |
| Carton Note | 1/4 X 1/16 3U BRASS 1.4/F DC |
| Voltage | 24V DC |
| Watt Rating | 1.4 W |
| Coil Class | F |
| Coil Number | 238714-902-D |
| Kit Number | 316816-V |
| Product Weight | 3.35 lb |
