Add images and videos to help customers visualize the product.
ASCO™ JBEF8321G001MSDC24/DC
Part Number:
Specifications
| Body Material | Brass |
| Valve Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage | 24DC |
| Product Weight | 0.00 lbs |
| Kit Number | 302929-MS |
| Coil Class | FT |
| Coil Number | 238314-006-D |
| Watt Rating | 10.6 W |
| Item Status | Active |
| Carton Note | 1/4 X 9/32 3NC BRASS 10.6/F DC |
