Add images and videos to help customers visualize the product.
ASCO™ JBEFHC8321G002DC125/DC
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) | 0.80 |
| Valve Function | 3 way - 3/2 Normally Closed |
| Media | Air, Inert Gas, Water, Light Oil |
| Pipe/Port Type & Size | NPT 3/8 |
| Voltage | 125 DC Battery Charging |
| Min to Max Operating Pressure (Air) | 10 - 200 PSI |
| Min to Max Operating Pressure (Water) | 10 - 200 PSI |
| Min to Max Operating Pressure (Light Oil) | 10 - 200 PSI |
| Product Weight | 0.00 lbs |
| Kit Number | 302929 |
| Coil Number | 238514-335-D |
| Orifice Size | 9/32 in |
| Watt Rating | 20.6 W |
| Item Status | Active |
| Carton Note | 3/8 X 9/32 3NC BRASS 20.6/H DC |
