Add images and videos to help customers visualize the product.
ASCO™ JBEFMF8316H384VDC24/DC
Part Number:
Specifications
| Body Material | Stainless Steel |
| Flow (Cv) | 4 |
| Valve Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/2 |
| Valve Actuation | Solenoid |
| Voltage | 24DC |
| Product Weight | 3.66 lbs |
| Kit Number | 325112-V |
| Coil Class | F |
| Coil Number | 276006-206-D |
| Min to Max Ambient Temperature | -20 - 149 °F |
| Min to Max Fluid Temperature | -20 - 149 °F |
| Orifice Size | 5/8 in |
| Watt Rating | 0.75 W |
| Item Status | Active |
| Carton Note | 1/2 X 5/8 3NC SS 0.75/F DC |
| Seating Elastomer | FKM |
| Mounting Direction | ANY |
