Add images and videos to help customers visualize the product.
ASCO™ JKF8210G087DC12/DC
Part Number:
Specifications
| Body Material | Stainless Steel |
| Flow (Cv) | 4 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/2 |
| Valve Actuation | Solenoid |
| Voltage | 12DC |
| Product Weight | 2.49 lbs |
| Kit Number | 302423 |
| Coil Class | FT |
| Coil Number | 238712-004 |
| Orifice Size | 5/8 in |
| Watt Rating | 11.6 W |
| Item Status | Active |
| Carton Note | 1/2 X 5/8 2NC S.S. 11.6/F DC |
| Mounting Direction | ANY |
