Add images and videos to help customers visualize the product.
ASCO™ JKF8316G034AC120/60,110/50
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) | 12.50 |
| Valve Function | 3 way - 3/2 Normally Closed |
| Media | Air, Inert Gas, Water |
| Pipe/Port Type & Size | NPT 1 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 110 AC, 120 AC with 50/60 Hz |
| Min to Max Operating Pressure (Air) | 10 - 150 PSI |
| Min to Max Operating Pressure (Water) | 10 - 125 PSI |
| Product Weight | 7.81 lbs |
| Kit Number | 302661 |
| Coil Class | F |
| Coil Number | 238212-032 |
| Orifice Size | 1 in |
| Watt Rating | 6.1 W |
| Item Status | Active |
| Carton Note | 1 X 1 3NC BRASS 6.1/F AC |
| Mounting Direction | ANY |
