Add images and videos to help customers visualize the product.
ASCO™ JKH8262H013AC120/60,110/50
Part Number:
Specifications
| Body Material | Brass |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 120 AC, 110 AC with 50/60 Hz |
| Product Weight | 1.01 lbs |
| Kit Number | 323581 |
| Coil Class | HT |
| Coil Number | 238412-032 |
| Watt Rating | 6.1 W |
| Item Status | Active |
| Carton Note | 1/4 X 7/32 2NC BRASS 6.1/H AC |
