Add images and videos to help customers visualize the product.
ASCO™ JKH8262H022DC24/DC
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) | 0.35 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Air, Inert Gas, Water, Light Oil |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid - Direct Acting |
| Voltage | 24 DC |
| Product Weight | 1.01 lbs |
| Kit Number | 323587 |
| Coil Number | 238512-006 |
| Orifice Size | 1/8 |
| Watt Rating | 10.6 W |
| Item Status | Active |
| Carton Note | 1/4 X 1/8 2NC BRASS 10.6/H DC |
