Part Number:
Specifications
| Body Material | Stainless Steel |
| Flow (Cv) / Flow (Kv) | 0.96 / 0.83 |
| Function | 2 way - 2/2 Normally Open |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid - Direct Acting |
| Media | Air, Inert Gas, Water, Light Oil |
| Product Weight | 1.30 lbs |
| Kit Number | 325009 |
| Coil Number | 238912-006 |
| Orifice Size | 9/32 in |
| Voltage | 24 Volts DC |
| Watt Rating | 11.6 W |
| Item Status | Active |
| Carton Note | 1/4 X 9/32 2NO S.S. 11.6/H DC |
| Watt Rating | 11.6 W |
| Coil Number | 238912-006 |
| Kit Number | 325009 |
| Product Weight | 1.30 lb |
