Add images and videos to help customers visualize the product.
ASCO™ JKP8016G002AC24/60
Part Number:
Specifications
| Valve Actuation | Solenoid |
| Voltage & Frequency | 24 AC with 60 Hz |
| Product Weight | 0.00 lbs |
| Coil Class | FB |
| Coil Number | 238212-105 |
| Watt Rating | 9.1 W |
| Item Status | Active |
| Carton Note | SOL ASSY RH M6 9.1/F AC |
