Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) / Flow (Kv) | 1.50 / 1.30 |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Product Weight | 1.90 lbs |
| Kit Number | 302410 |
| Coil Class | FB |
| Coil Number | 238712-106 |
| Min to Max Ambient Temperature | 32 - 104 °F |
| Min to Max Fluid Temperature | 32 - 150 °F |
| Orifice Size | 5/16 in |
| Voltage | 24 Volts DC |
| Watt Rating | 22.6 W |
| Item Status | Active |
| Carton Note | 1/4 X 5/16 2NC BRASS 22.6/F DC |
| Seating Elastomer | PA |
| Mounting Direction | Any |
