Add images and videos to help customers visualize the product.
ASCO™ JKP8262H023VAC110/50
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) | 0.35 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 110 AC with 50 Hz |
| Product Weight | 1.01 lbs |
| Kit Number | 323581-V |
| Coil Class | FB |
| Coil Number | 238212-132 |
| Orifice Size | 1/8 in |
| Watt Rating | 9.1 W |
| Item Status | Active |
| Carton Note | 1/4 X 1/8 2NC BRASS 11.1/F AC |
| Seating Elastomer | FKM |
