Add images and videos to help customers visualize the product.
Part Number:
Specifications
| Body Material | Aluminum |
| Flow (Cv) | 76.00 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 2 |
| Valve Actuation | Solenoid |
| Voltage | 24DC |
| Product Weight | 0.00 lbs |
| Kit Number | 316029 |
| Coil Class | FB |
| Coil Number | 238712-106 |
| Orifice Size | 2 in |
| Watt Rating | 22.6 W |
| Item Status | Active |
| Carton Note | 2 X 2 2NC 22.6/F DC |
