Specifications
| Body Material | Brass |
| Flow (Cv) / Flow (Kv) | 3.20 / 2.77 |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/2 |
| Valve Actuation | Solenoid |
| Kit Number | 325211 |
| Coil Class | H |
| Coil Number | 298008-002 |
| Orifice Size | 3/8 in |
| Voltage | 24 Volts DC |
| Watt Rating | 0.48 W |
| Item Status | Active |
| Carton Note | 1/2 X 3/8 2NC BRASS 0.48/H DC |
