ASCO™ JPIS8551B321MSDC24/DC
Part Number:
Specifications
| Body Material | Stainless Steel |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage | 24DC |
| Coil Class | H |
| Coil Number | 298008-002 |
| Watt Rating | 0.48 W |
| Item Status | Active |
| Carton Note | 1/4 X 1/4 4NC S.S. 0.48/H DC |
