PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

ASCO™ JSF8316G064MOAC120/60,110/50

Part Number:

Asco-JSF8316G064MOAC120/60,110/50

$814.00

Qty:
ADD TO CART
1/2 X 5/8 3NC BRASS 6.1/F W AC

Specifications

Body MaterialBrass
Flow (Cv)3.20
Valve Function3 way - 3/2 Normally Closed
MediaAir, Inert Gas, Water
Pipe/Port Type & SizeNPT 1/2
Valve ActuationSolenoid
Voltage & Frequency110 AC, 120 AC with 50/60 Hz
Min to Max Operating Pressure (Air)10 - 150 PSI
Min to Max Operating Pressure (Water)10 - 125 PSI
Product Weight3.90 lbs
Kit Number314491-MO
Coil ClassF
Coil Number238212-032
Orifice Size5/8 in
Watt Rating6.1 W
Item StatusActive
Carton Note1/2 X 5/8 3NC BRASS 6.1/F AC
Mounting DirectionANY