PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

ASCO™ JSIS8344B370DC24/DC

Part Number:

Asco-JSIS8344B370DC24/DC

1/4 X 1/4 4 BRASS 0.48/H W

Specifications

Body MaterialBrass
Flow (Cv)0.80
Valve Function4 way
Pipe/Port Type & SizeNPT 1/4
Valve ActuationSolenoid: Direct Acting
Voltage24DC
Product Weight0.00 lbs
Kit Number325073
Coil ClassH
Coil Number298008-002
Min to Max Ambient Temperature-4 - 149 deg;F
Orifice Size1/4 in
Watt Rating0.48 W
Item StatusActive
Carton Note1/4 X 1/4 4W BRASS 0.48/H DC