ASCO™ K210G009LFXCAC110/50D
Part Number:
Specifications
| Body Material | Brass |
| Function | 2 way - 2/2 Normally Closed |
| Port Type | NPT |
| Valve Actuation | Solenoid |
| Kit Number | 326069 |
| Coil Class | FT |
| Coil Number | 238210-032-D |
| Voltage & Frequency | 110 AC with 50 Hz |
| Watt Rating | 6.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/4 X 3/4 2NC BRASS 8.1/F AC |
