Add images and videos to help customers visualize the product.
Part Number:
Specifications
| Body Material | Aluminum |
| Valve Function | 2 way - 2/2 Normally Closed |
| Valve Actuation | Solenoid: Direct Acting |
| Voltage & Frequency | 24 AC, 22 AC with 50/60 Hz |
| Product Weight | 0.00 lbs |
| Kit Number | 318247 |
| Coil Class | FT |
| Coil Number | 238210-005-K |
| Watt Rating | 6.1 W |
| Item Status | Active |
| Carton Note | 1/4 X 5/16 2NC AL 6.1/F AC |
