Add images and videos to help customers visualize the product.
ASCO™ L8221G013HWAC120/60K
Part Number:
Specifications
| Body Material | Brass |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 2 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 120 AC with 60 Hz |
| Product Weight | 0.00 lbs |
| Kit Number | 310422-HW |
| Coil Class | FT |
| Coil Number | 238210-032-K |
| Watt Rating | 6.1 W |
| Item Status | Active |
| Carton Note | 2 X 1-3/4 2NC BRASS 6.1/F AC |
