Add images and videos to help customers visualize the product.
ASCO™ L8262H021AC120/60K
Part Number:
Specifications
| Body Material | Brass |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 120 AC with 60 Hz |
| Product Weight | 1.01 lbs |
| Kit Number | 323581 |
| Coil Class | FB |
| Coil Number | 238210-132-K |
| Watt Rating | 9.1 W |
| Item Status | Active |
| Carton Note | 1/4 X 3/32 2NC BRASS 9.1/F AC |
