ASCO™ NF8210B030V.230/50
Part Number:
Specifications
| Coil Class | FT |
| Frequency | 50 Hz |
| Function | 2 way - 2/2 Normally Open |
| Pipe/Port Size | 1/2" |
| Pressure Port/Fitting | NPT |
| Voltage | 230 AC |
| Wattage | 10.5 W |
Part Number:
Specifications
| Coil Class | FT |
| Frequency | 50 Hz |
| Function | 2 way - 2/2 Normally Open |
| Pipe/Port Size | 1/2" |
| Pressure Port/Fitting | NPT |
| Voltage | 230 AC |
| Wattage | 10.5 W |
