Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) / Flow (Kv) | 1.73 / 1.50 |
| Function | 3/2 Universal |
| Pipe/Port Type & Size | NPTF 1/2 |
| Product Type | Solenoid Valve |
| Valve Actuation | Solenoid - Direct Acting |
| Media | Air, Inert Gas |
| Product Weight | 2.40 kg |
| Coil Class | H |
| Min to Max Ambient Temperature | -50 - 40/60 °C |
| Min to Max Fluid Temperature | -50 - 60 °C |
| Orifice Size | 12 mm |
| Voltage | 24 Volts DC |
| Standards & Regulations | ATEX Zone 1-21;#IEC 61508 |
| Operating Environment | Hazardous |
