ASCO™ NFE210D003.125/DC
Part Number:
Specifications
| Coil Class | FT |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Size | 3/4" |
| Pressure Port/Fitting | Rp |
| Voltage | 125 DC |
| Wattage | 11.2 W |
Part Number:
Specifications
| Coil Class | FT |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Size | 3/4" |
| Pressure Port/Fitting | Rp |
| Voltage | 125 DC |
| Wattage | 11.2 W |
