PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

ASCO™ NFETIS8327B302MO.24/DC

Part Number:

Asco-NFETIS8327B302MO.24/DC

DIRECT OPERATED SOLENOID VALVE-3/2 UN-1/4" (DN8)-ORIFICE: 5,7-STAINLESS STEEL-RESILIENT: FPM-0,5 W-COIL CLASS: H-II2GExiaIICT6Gb/II2DExtbIIICT85°CDb-T6-IP66/67

Specifications

Body MaterialStainless Steel
Flow (Cv) / Flow (Kv)0.52 / 0.45
Function3/2 Universal
Pipe/Port Type & SizeNPTF 1/4
Product TypeSolenoid Valve
Valve ActuationSolenoid - Direct Acting
MediaAir, Inert Gas
Min to Max Operating Pressure (Air)0 - 10 bar
Product Weight2.65 kg
Coil ClassH
Min to Max Ambient Temperature-20 - 60 °C
Min to Max Fluid Temperature-20 - 60 °C
Orifice Size5.7 mm
Voltage24 Volts DC
Standards & RegulationsATEX Zone 0-21;#IEC 61508
Operating EnvironmentHazardous