Add images and videos to help customers visualize the product.
ASCO™ OFSF8262H013AC240/60,220/50
Part Number:
Specifications
| Body Material | Brass |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 240 AC, 220 AC with 50/60 Hz |
| Product Weight | 1.01 lbs |
| Kit Number | 323581 |
| Coil Class | FT |
| Coil Number | 238212-058 |
| Watt Rating | 6.1 W |
| Item Status | Active |
| Carton Note | 1/4 X 7/32 2NC BRASS 6.1/F AC |
