Add images and videos to help customers visualize the product.
ASCO™ OFST8222G074AC24/60,22/50
Part Number:
Specifications
| Body Material | Brass |
| Valve Function | 2 way - 2/2 Normally Closed |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 24 AC, 22 AC with 50/60 Hz |
| Product Weight | 0.00 lbs |
| Kit Number | 304030 |
| Coil Class | HT |
| Coil Number | 238412-005 |
| Watt Rating | 6.1 W |
| Item Status | Active |
| Carton Note | 3/8 X 3/8 2NC BRASS 6.1/H AC |
