Add images and videos to help customers visualize the product.
ASCO™ OFST8263H124VDC24/DC
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) | 0.73 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Air, Inert Gas, Water, Light Oil |
| Pipe/Port Type & Size | NPT 3/8 |
| Voltage | 24 DC |
| Product Weight | 1.35 lbs |
| Kit Number | 323593-V |
| Coil Number | 238912-006 |
| Orifice Size | 7/32 in |
| Watt Rating | 11.6 W |
| Item Status | Active |
| Carton Note | 3/8 X 7/32 2NC BRASS 11.6/H DC |
| Seating Elastomer | FKM |
