Add images and videos to help customers visualize the product.
ASCO™ P444C025
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) | 2.20 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Air, Inert Gas, Water, Light Oil |
| Pipe/Port Type & Size | NPT 3/8 |
| Valve Actuation | Pneumatic - Air Pilot |
| Min to Max Operating Pressure (Air) | 10 - 125 PSI |
| Min to Max Operating Pressure (Water) | 10 - 125 PSI |
| Min to Max Operating Pressure (Light Oil) | 25 - 125 PSI |
| Product Weight | 0.00 lbs |
| Kit Number | 174050 |
| Orifice Size | 3/8 |
| Item Status | Active |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
