Add images and videos to help customers visualize the product.
Part Number:
Specifications
| Body Material | Aluminum |
| Flow (Cv) | 35.00 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Vacuum |
| Pipe/Port Type & Size | NPT 1 1/2 |
| Valve Actuation | Solenoid - Direct Acting |
| Voltage & Frequency | 110 AC, 120 AC with 50/60 Hz |
| Product Weight | 8.93 lbs |
| Kit Number | 302352-VM |
| Coil Class | F |
| Coil Number | 400525-125 |
| Orifice Size | 1-5/8 in |
| Watt Rating | 15.4 W |
| Item Status | Active |
| Carton Note | 1-1/2 X 1-5/8 2NC AL 15.4/F AC |
| Mounting Direction | VERTICAL AND UPRIGHT |
