Add images and videos to help customers visualize the product.
ASCO™ SC8221G029AC120/60
Part Number:
Specifications
| Body Material | Brass |
| Valve Function | 2 way - 2/2 Normally Open |
| Pipe/Port Type & Size | NPT 1-1/4 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 120 AC with 60 Hz |
| Product Weight | 0.00 lbs |
| Kit Number | 310508 |
| Coil Class | FT |
| Coil Number | 272612-032 |
| Watt Rating | 16.1 W |
| Item Status | Active |
| Carton Note | 1-1/4 X 1-1/8 2NO BRASS 16.1/F AC |
