ASCO™ SC8222G094AC120/60,110/50

Part Number:

Asco-SC8222G094AC120/60,110/50

$490.00

Qty:
ADD TO CART
1/2 X 5/8 NC 10.1/F W AC

Specifications

Body MaterialBrass
Flow (Cv)4.00
Valve Function2 way - 2/2 Normally Closed
MediaSteam
Pipe/Port Type & SizeNPT 1/2
Valve ActuationSolenoid
Voltage & Frequency110 AC, 120 AC with 50/60 Hz
Product Weight2.21 lbs
Kit Number304031
Coil ClassFT
Coil Number238612-032
Min to Max Ambient Temperature32 - 125 deg;F
Min to Max Fluid Temperature32 - 300 °F
Orifice Size5/8 in
Watt Rating10.1 W
Mounting BracketsOPTIONAL
Item StatusActive
Carton Note1/2 X 5/8 2NC BRASS 10.1/F AC
Seating ElastomerEPDM
Mounting DirectionANY