Add images and videos to help customers visualize the product.
ASCO™ SC8256A004VDC24/DC
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) | 0.15 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Air, Inert Gas, Water, Light Oil |
| Pipe/Port Type & Size | NPT 1/8 |
| Valve Actuation | Solenoid - Direct Acting |
| Voltage | 24 DC |
| Product Weight | 0.00 lbs |
| Coil Number | 400127-142 |
| Orifice Size | 3/32 in |
| Watt Rating | 6.9 W |
| Item Status | Active |
| Carton Note | 1/8 X 3/32 2NC BRASS 6.9/F DC |
