Add images and videos to help customers visualize the product.
ASCO™ SC8256A108EAC240/60,220/50
Part Number:
Specifications
| Body Material | Stainless Steel |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 240 AC, 220 AC with 50/60 Hz |
| Product Weight | 0.00 lbs |
| Coil Class | FB |
| Coil Number | 400127-228 |
| Watt Rating | 6.3 W |
| Item Status | Active |
| Carton Note | 1/4 X 7/64 2NC S.S. 6.3/F AC |
