Add images and videos to help customers visualize the product.
Part Number:
Specifications
| Body Material | Stainless Steel |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage | 12DC |
| Product Weight | 0.00 lbs |
| Coil Class | FT |
| Coil Number | 400127-141 |
| Watt Rating | 6.9 W |
| Item Status | Active |
| Carton Note | 1/4 X 7/64 2NC S.S. 6.9/F DC |
