ASCO™ SC8327A607MS.230/50-60

Part Number:

Asco-SC8327A607MS.230/50-60

SC8327A607MS.230/50-60

Specifications

Coil ClassF
Frequency50/60 Hz
Function3 way - 3/2 Universal
Pipe/Port Size1/2"
Pressure Port/FittingNPT
Voltage230 AC
Wattage10 W