Add images and videos to help customers visualize the product.
ASCO™ SC8327G041DC12/DC
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) | 0.49 |
| Valve Function | 3 way - 3/2 Universal |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage | 12DC |
| Product Weight | 2.25 lbs |
| Kit Number | 123669 |
| Coil Class | FT |
| Coil Number | 238712-004 |
| Orifice Size | 1/4 in |
| Watt Rating | 11.6 W |
| Item Status | Active |
| Carton Note | 1/4 X 1/4 3U BRASS 11.6/F DC |
| Mounting Direction | ANY |
