Specifications
| Body Material | Brass |
| Flow (Cv) | 0.09 |
| Valve Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/8 |
| Valve Actuation | Solenoid |
| Voltage | 24DC |
| Product Weight | 0.00 lbs |
| Order Code | 22153 |
| Coil Class | FT |
| Coil Number | 400127-142 |
| Orifice Size | 1/16 in |
| Watt Rating | 6.9 W |
| Item Status | Active |
| Carton Note | 1/8 X 1/16 3NC BRASS 6.9/F DC |
