Add images and videos to help customers visualize the product.
ASCO™ SC8356A014VAC120/60
Part Number:
Specifications
| Body Material | Stainless Steel |
| Flow (Cv) | 0.09 |
| Valve Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/8 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 120 AC with 60 Hz |
| Product Weight | 0.00 lbs |
| Coil Class | FB |
| Coil Number | 400127-225 |
| Orifice Size | 1/16 in |
| Watt Rating | 6.3 W |
| Item Status | Active |
| Carton Note | 1/8 X 1/16 3NC S.S. 6.3/F AC |
