Add images and videos to help customers visualize the product.
Part Number:
Specifications
| Body Material | Aluminum |
| Flow (Cv) | 0.70 |
| Valve Function | 4 way |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage | 24DC |
| Product Weight | 0.00 lbs |
| Coil Class | FT |
| Coil Number | 400127-042 |
| Orifice Size | 1/4 in |
| Watt Rating | 3 W |
| Item Status | Active |
| Carton Note | 1/4 X 1/4 4W ALUM 3.0/F DC |
| Mounting Direction | ANY |
